这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

主要特性与技术指标

Digital Communication Analyzer with:

  • Electrical channels with up to 50 GHz bandwidths
  • TDR and TDT modules
  • Outstanding measurement throughput
  • User-defined and industry standard eye-diagram masks or pulse templates

Optical channel plug-ins

  • Calibrated reference receivers
  • Masks for SDH/SONET, Fibre Channel, or Gbit Ethernet transmitter test

Backward Compatibility

  • All predecessor modules (54750A High-Bandwidth Digitizing Oscilloscope Mainframe family)

描述

The Keysight 83480A Digital Communications Analyzer is a modular platform that accepts up to two plug-in modules. It provides fast, repeatable waveform performance analysis with automated pulse and eye-diagram statistical measurements. Optical or electrical conformance tests to both user-defined and industry standard eye-diagram masks or pulse templates are easily executed.