The N6710A is the base model and the starting point of a build-to-order system that is shipped as a fully tested and assembled multiple-output power supply. The N6710A base model system consists of 1 N6700A mainframe and comes with no standard modules. To select which modules you want, the modules are ordered as options to the N6710A base model system. You can specify from 1 to 4 modules to be installed. You must specify at least one module.
For more information regarding newer versions of these products, click here.
Click here to learn about N6700 Modular Power System