这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E8257C-1CP Rackmount Flange and Front Handle Kit

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

描述

Install the PSG into a standard 19-inch EIA rack cabinet
The PSG equipped with Option 1CP supplies a rackmount flange and front handle kit. This kit contains a pair of flanges, two handles, and the necessary hardware to mount the signal generator into EIA standard, 19-inch (482.6-mm) rack cabinets. The flanges are attached to the signal generator using the pre-existing holes in the instrument case, and secure the signal generator to the front mounting column of the rack. When installed, the signal generator occupies 4 rack units (EIA units) in the cabinet (7.0 in (177 mm)).