这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N4010A 无线连通性测试仪

产品状态: 已停产 | 尚提供支持
此产品已经停产

该产品的可替代产品:

缩小范围

按内容类型

51-75 / 22648

排序:
Improve Measurement Integrity for RF and Microwave Wideband Signal Generation - White Paper
Discuss the impacts of frequency responses and modulator imperfections on wide bandwidth signals, and how to improve measurement integrity for these impacts.

应用说明 2019-10-03

PDF PDF 5.59 MB
E7760B Wideband Transceiver Software Release Descriptions
Release Notes

发布说明 2019-10-02

PDF PDF 183 KB
N2750A/51A/52A InfiniiMode Differential Active Probes – Data Sheet
The N2750A Series InfiniiMode differential probes are low-cost, 1.5 GHz, 3.5 GHz, and 6 GHz differential active probes compatible with InfiniiVision and Infiniium oscilloscopes' AutoProbe interface.

产品资料 2019-10-02

PDF PDF 3.50 MB
M9383A PXIe Vector Signal Generator Startup Guide
Includes procedures to help you unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and troubleshoot your product.

迅速开始指南 2019-10-01

PDF PDF 10.59 MB
Methods of Implementation, D9010XAUC XAUI Electrical Validation Application
Describes the tests that are performed by the XAUI Electrical Validation Application in more detail.

参考指南 2019-10-01

PDF PDF 5.79 MB
DCA Wide-Bandwidth Oscilloscope Family - Configuration Guide
Explains the configuration rules and guidelines for the Keysight DCA-X and DCA-M solutions

配置指南 2019-10-01

PDF PDF 1.34 MB
i3070 10.00p 2019.0701 Release Notes
i3070 10.00p 2019.0701 Release Notes

发布说明 2019-10-01

PDF PDF 211 KB
1180C Testmobile Scope Cart - Data Sheet
This 2-page datasheet talks about the testmobile scope cart which provides convenient mobility of test equipment to make them readily available when needed and how to effectively extend the amount of lab bench space.

产品资料 2019-10-01

PDF PDF 393 KB
i3070 Software Installation
i3070 Software Installation

安装手册 2019-10-01

PDF PDF 1.55 MB
i3070 License Setup Guide
i3070 License Setup Guide

用户手册 2019-10-01

PDF PDF 1004 KB
SECO Reduces DDR4 Board Failures to Zero and Design Optimization Time by 35%
As the speed of DDR technology increases, signal integrity becomes more challenging to maintain. To ensure reliable and accurate designs, they now require new tools and processes.

案例分析 2019-10-01

PDF PDF 2.10 MB
Keysight Technologies M9403B & M9404B – User’s and Service Guide
The standard M9403B Option 700 is a 1-slot, PXIe RF to optical converter, modulating the RF signal onto a 1,550 nm single mode optical signal. The M9403B Option 702 adds an Optical to RF converter, demodulating the optical signal and delivering the recovered RF signal to the output connector. The standard M9404B Option 700 is a 1-slot, PXIe optical to RF converter, demodulating a 1,550 nm single mode optical signal and delivering the recovered RF signal to the output connector. The M9404B Option 702 adds a second channel detector. The M9403B and M9404B operate over a frequency range of 10 MHz to 50 GHz.

用户手册 2019-10-01

PDF PDF 5.26 MB
M9383A PXIe Vector Signal Generator Soft Front Panel Help
Provides product introduction, a tour of the SFP user interface, how to procedures (for example, configuration, self-test, operational check), and troubleshooting.

帮助文件 2019-10-01

CHM CHM 4.21 MB
Online Help, D9010XAUC XAUI Electrical Validation Application Software
Contains help on the electrical tests that are performed by the D9010XAUC XAUI electrical validation application software.

帮助文件 2019-10-01

CHM CHM 21.07 MB
Infiniium UXR-Series Real-Time Oscilloscopes User's Guide
This guide provides setup, usage, and Performance Verification procedures for new Infiniium UXR-Series oscilloscope users.

用户手册 2019-10-01

PDF PDF 8.59 MB
X-Series Multi-touch Signal Analyzer Avionics Mode User's & Programmer's Reference
Avionics Mode User's and Programmer's Reference for the Multi-touch X-Series Signal Analyzers.

用户手册 2019-10-01

PDF PDF 18.08 MB
Keysight Technologies N5182BX07 Frequency Extender – User’s Guide
The Keysight N5182BX07 Frequency Extender is an accessory for the MXG (N5182B) or EXG (N5172B) that extends the frequency range of vector signals to cover 9 kHz to 7.2 GHz. The N5182BX07 is especially well suited for 802.11ax measurements, due to its excellent phase noise and EVM.

用户手册 2019-10-01

PDF PDF 8.18 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

技术总览 2019-10-01

PDF PDF 10.40 MB
U3606B Multimeter I DC Power Supply - Data Sheet
This is the datasheet for the Agilent U3606B Multimter I DC Power Supply which highlights the key features along with the specification table and more.

产品资料 2019-09-30

Release Note; 2.3.1924.2760
Release Note; 2.3.1924.2760

发布说明 2019-09-30

TXT TXT 5 KB
89600 VSA and 89600 WLA Software Revision History
Version 2019 Update 1.0 (September 2019)

发布说明 2019-09-30

PDF PDF 257 KB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

技术总览 2019-09-30

The Real “Total Cost of Ownership” of Your Test Equipment - Article Reprint
This paper covers a TCO model for electronic T&M equipment and shows how operating costs can be critical drivers in reducing total cost of ownership beyond simply lowering acquisition (capital) costs.

应用说明 2019-09-29

How to Set Up Your License
EMPro 2020 license setup for Windows.

参考指南 2019-09-28

Supported Platforms
Supported Platforms for EMPro 2020.

参考指南 2019-09-28

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页