这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N4010A 无线连通性测试仪

产品状态: 已停产 | 尚提供支持
此产品已经停产

该产品的可替代产品:

1-25 / 1704

排序:
N1000A + N1060A Analysis of Closed PAM4 Eye Diagram
Watch and learn how the new Keysight DCA can analyze a closed-eye PAM4 signal.

产品展示 2019-10-19

YOUTUBE YOUTUBE
Keysight Industry-Ready Student Certification Program
This video gives an overview on the Keysight Industry-Ready Student Certification Program which is strategically designed to enable collaboration between universities and Keysight; certifying university students as industry-ready. Current available programs are RF and Microwave Industry-Ready Certification and IoT Design and Validation Industry-Ready Certification.

基本演示 2019-10-03

YOUTUBE YOUTUBE
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

基本演示 2019-09-16

Keysight IoT Innovation Challenge – The Final Round
This video highlights the journey to the final round of the Keysight IoT Innovation Challenge and the event to be live streamed from NYC .

基本演示 2019-09-13

OTHER OTHER
Keysight ABL Flow from Zuken CR-8000
The Advanced Design System (ADS) board link enables a smooth transition from your Zuken flow to Keysight’s Pathwave ADS for simulation and analysis. Watch this video to learn how to use the ABL link for a SIPro or PIPro simulation.

基本演示 2019-09-06

RF GaN Device Models and Extraction Techniques
This presentation was recorded at IMS 2019. The Workshop covers the market trends, technology and challenges in using Gallium Nitride (GaN) devices.

基本演示 2019-08-30

Li-Ion Self-Discharge Measurement on YouTube
Keysight’s self-discharge measurement solutions provide a revolutionary reduction in the time to measure and characterize self-discharge performance of Li-Ion cells.

基本演示 2019-08-30

E5071C vs E5080B Side-by-Side Comparison
The E5071C has long been the go-to general purpose network analyzer. Let’s see how it stacks up against the new E5080B in a simple filter measurement.

基本演示 2019-08-30

YOUTUBE YOUTUBE
Keysight InfiniiVision Oscilloscope Software Packages
Increase your probability of capturing bus errors with hardware-based serial decoding. Make informed decisions with mask testing, Bode plots, jitter analysis, and more. Further your analysis with symbolic decoding, lister display, and dual-bus time-interleaved decoding.

基本演示 2019-08-27

Oscilloscope Front End Design Talk - Part One
A quick overview of oscilloscope front end design from Analog IC Designer Mike Lujan - part 1.

基本演示 2019-08-27

YOUTUBE YOUTUBE
FieldFox Handheld RF and Microwave Analyzers
An overview of Keysight’s FieldFox Handheld RF and Microwave Analyzers — the industry’s most integrated handheld analyzers for routine maintenance, in-depth troubleshooting, and everything in between.

产品展示 2019-08-23

YOUTUBE YOUTUBE
3D Visualization of 5G NR Beams and KPIs
With Keysight's 3D Visualizer you can view 5G NR beams and KPIs on a 3D map.

基本演示 2019-08-21

Introducing the E5080B Vector Network Analyzer
The E5080B Vector Network Analyzer brings best-in-class performance and flexibility to the ENA Network Analyzer family.

产品展示 2019-08-16

OTHER OTHER
Live 5G NR Measurements in New York with Nemo Handy
Using Keysight’s handheld measurement solution Nemo Handy to measure and analyze a live 5G NR network in New York.

基本演示 2019-08-14

E36200 Series Autoranging Power Supply Spotlight Video
Checkout the 200 and 400 W E36200 Autoranging Bench Power Supply.

基本演示 2019-07-30

YOUTUBE YOUTUBE
Keysight x1149 Boundary Scan Analyzer on YouTube

基本演示 2019-07-16

Taking 5G Network Testing to Another Level with Nemo Handy and Nokia Drone
The 5G NR support in Nemo Handy enables mobile network operators and network vendors to test the advanced features and performance of 5G NR networks both outdoors and in busy and crowded indoor spaces.

基本演示 2019-07-16

Charging Discovery System for Interoperability/Conformance Testing of Electric Vehicles
In this video Keysight shows the Scienlab Charging Discovery System (CDS). With this device the user is able to test the charging interface of an electric vehicle or an charging station. Depending on the use case (in total three) the CDS in combination with an power load/-source can emulate the charging interface of the car (EVSE-Test) or the charging station (EV-Test). In the third use case, called “Man-in-the-middle” test, the CDS acts as an analyzing tool.

基本演示 2019-07-03

YOUTUBE YOUTUBE
Nemo Handy Running on Samsung Galaxy S10 5G Mobile Device
The 5G NR support in Nemo Handy enables operators and network vendors to test the advanced features and performance of 5G NR networks, for example, in busy and crowded indoor spaces.

基本演示 2019-06-28

Overview of Keysight 5G Testbed
Demo of new 5G Testbed at Mobile World Congress 2019.

基本演示 2019-06-24

Automotive Radar Signal Analysis and Generation
Demonstration and overview of Keysight’s solutions for R&D radar transceiver test and analysis.

基本演示 2019-06-24

Keysight InfiniiVIsion Oscilloscope Software Packages
Learn about how you can use automated tests and analysis applications to speed up your testing and further your insight.

基本演示 2019-06-20

YOUTUBE YOUTUBE
Function Generator 33500 / 33600 Spotlight Video
This product spotlight video takes a quick look at the 33500B and 33600A series function generators. They come with exclusive Trueform Technology that offers more capability, fidelity, and flexibility than DDS waveform generators.

基本演示 2019-05-08

YOUTUBE YOUTUBE
Accelerating Innovation in 5G - Live from MWC 2019
Mobile World Congress 2019 - Keysight President and CEO Ron Nersesian and other senior Keysight Executives talk about the exciting 5G solutions now available.

基本演示 2019-05-01

YOUTUBE YOUTUBE
PathWave Asset Advisor and Test Asset Optimization Services
This video gives a quick look of PathWave Asset Advisor which is at the core of Test Asset Optimization Services. PathWave Asset Advisor, together with Keysight experts, allows rapid, data-supported decisions to maximize your return on test asset investments.

产品展示 2019-04-29

OTHER OTHER

1 2 3 4 5 6 7 8 9 10 ... 下一页