这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N4010A 无线连通性测试仪

产品状态: 已停产 | 尚提供支持
此产品已经停产

该产品的可替代产品:

1-25 / 1926

排序:
提升您的台式仪表
提升您的台式仪表

促销资料 2020-03-31

PDF PDF 492 KB
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer

促销资料 2020-03-31

PDF PDF 1.64 MB
B1506A Scalable IV to 1500 A/3 kV - Brochure
Keysight offers new options as a replacement for curve tracer, B1506A H20/H50/H70. B1506A meets and exceeds all curve tracer capabilities. Additionally, its measurement capabilities can be upgraded.

手册 2019-10-14

PDF PDF 1.63 MB
是德科技 X 系列射频信号发生器
是德科技 X 系列射频信号发生器.

手册 2019-10-14

PDF PDF 6 MB
是德科技基础仪器
是德科技基础仪器

手册 2019-10-14

PDF PDF 2 MB
您的 5G 实验台是否需要更多功能?
您的 5G 实验台是否需要更多功能?

手册 2019-10-14

PDF PDF 319 KB
Need More Capability For Your 5G Lab Bench? - Promotional Flyer
As technology becomes more complex, ensuring readiness gets tougher. Trade-In helps you migrate affordably to the latest Keysight products and build greater assurance in system readiness.

手册 2019-10-09

PDF PDF 173 KB
Antenna Calibration Services - Flyer
Keysight’s Antenna Calibration Lab delivers SI-traceable results for manufacturers and organizations requiring a proven provider of standards-compliant measurements.

手册 2019-10-08

PDF PDF 358 KB
RF and Microwave Industry-Ready Student Certification Program
This program confirms a student’s technical knowledge, design expertise, and hands-on measurement proficiency in the use of Keysight EEsof EDA software design tools and Keysight instruments.

手册 2019-10-04

PDF PDF 1.07 MB
Automated InLine FlexiCore System - Flyer
The Keysight FlexiCore System is an innovative approach to bring the best of both In Circuit Test and Functional test into your manufacturing test solution. With ever-increasing cost pressures and demand for better product quality, the Keysight FlexiCore System offers a flexible architecture that allows you to maximize test applications in a small form factor with full SMEMA and IPC-CFX conforming inline automation.

手册 2019-09-24

PDF PDF 441 KB
Automotive Cybersecurity Penetration Test Platform - Flyer
The fully autonomous vehicle is the dream for most of the automakers and their customers around the world, and to make this happen the car needs to be connected to the outside world. These connections, however, open up the car to outside interference. Keysight can help you find vulnerabilities before anyone else does.

促销资料 2019-09-23

PDF PDF 535 KB
Test-As-A-Service Accelerate Test. Improve Safety. - Brochure
Introducing Keysight Test-as-a-Service 5G C-V2X test lab in Novi, Michigan. Keysight, the 5G automotive industry test leader, helps customers solve design and test challenges with the broadest and most reliable end-to-end hardware and software solutions. Let our experts show you the latest automated test setups that apply Society Automotive of Engineers (SAE) protocols with Keysight PathWave simulation software.

手册 2019-09-13

PDF PDF 5.19 MB
软件期限,类型和 KeysightCare 软件支持预订
软件期限,类型和 KeysightCare 软件支持预订

手册 2019-09-12

PDF PDF 210 KB
34980A Data Acquisition and Switching - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 34980A.

促销资料 2019-09-03

PDF PDF 545 KB
Keysight Technologies On-Site Now! - Flyer
The new approach provides customers with live support from a Keysight expert consultant, enabling the on-site engineer to do the repairing and preventing any miscommunications that may arise when using mobile phones and Web conferencing.

促销资料 2019-08-27

PDF PDF 387 KB
89600 VSA Software - Brochure
This 89600 VSA software brochure provides an overview of the 89600 VSA vector signal analysis software.

手册 2019-08-27

PDF PDF 5.38 MB
Capture Transient Current with Industry-Lowest Noise Differential Sensor - Flyer
The CX3300 Series ultra-low noise differential sensor unveils true dynamic current characteristics never seen before by measuring differential voltage across a small shunt resistor on your board.

同类产品比较 2019-08-26

PDF PDF 545 KB
Fast Dynamic Current Unveils True Device Characteristics - Flyer
The CX3300 Series reveals true characteristics of devices with precise dynamic current measurement never seen before with a digital multimeter.

同类产品比较 2019-08-26

PDF PDF 459 KB
Solve Power Rail Problems with More Precise Dynamic Current Than Conventional Current Probes - Flyer
The CX3300 Series solve the power rail problems by capturing the transient of power rail current more precisely than conventional current probes.

同类产品比较 2019-08-26

PDF PDF 530 KB
Nemo Invex II - Brochure
This 2-page brochure introduces key features and benefits of Nemo Invex II

手册 2019-08-20

PDF PDF 4.70 MB
ZA0060A Custom IoT Device Functional Test Solution - Fact Sheet
This document provides the key capabilities of the ZA0060A, characteristics, ordering configuration guide and upgrade options

手册 2019-08-20

PDF PDF 621 KB
是德科技 Nemo 物联网测试表
是德科技 Nemo 物联网测试表

手册 2019-08-19

PDF PDF 1 MB
PathWave 设计软件 新一代电子设计自动化
PathWave 设计软件 新一代电子设计自动化

手册 2019-08-19

PDF PDF 26 MB
Calibration compliance for IATF 16949:2016 - Flyer
Keysight maintains certification to ISO 9001:2015; Keysight Services labs maintain accreditations to ISO/IEC 17025:2005; and Keysight maintains certification to various regional standards.

手册 2019-08-10

PDF PDF 405 KB
Next-Day Courier Service and Shipping Options - Flyer
In our ongoing effort to streamline the calibration and repair process, Keysight offers two simple options to speed your instruments from your bench to our dock.

手册 2019-08-09

PDF PDF 245 KB

1 2 3 4 5 6 7 8 9 10 ... 下一页