这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N4010A 无线连通性测试仪

产品状态: 已停产 | 尚提供支持
此产品已经停产

该产品的可替代产品:

缩小范围

按内容类型

1-25 / 22579

排序:
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer

促销资料 2020-03-31

PDF PDF 1.64 MB
提升您的台式仪表
提升您的台式仪表

促销资料 2020-03-31

PDF PDF 492 KB
Online Help, D9010XAUC XAUI Electrical Validation Application Software
Contains help on the electrical tests that are performed by the D9010XAUC XAUI electrical validation application software.

帮助文件 2019-10-01

CHM CHM 21.07 MB
Methods of Implementation, D9010XAUC XAUI Electrical Validation Application
Describes the tests that are performed by the XAUI Electrical Validation Application in more detail.

参考指南 2019-10-01

PDF PDF 5.79 MB
N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

产品资料 2019-09-22

PDF PDF 1.29 MB
P-Series Measurement Uncertainty Calculator
Measurement Uncertainty Calculator for the N1911A and N1912A Power Meters and the N1921A and N1922A Power Sensors.

应用说明 2019-09-20

XLS XLS 102 KB
3 Steps to Characterize RF Devices with Stimulus-Response Measurements - White Paper
Perform stimulus-response tests, such as CCDF, harmonics, TOI, ACP, and EVM to understand the performance of the DUT under different conditions to determine the best trade-offs in your design.

应用说明 2019-09-20

PDF PDF 3.54 MB
改进功率电平精度测量
改进功率电平精度测量

应用说明 2019-09-19

Keysight N5166B CXG 射频矢量信号发生器
Keysight N5166B CXG 射频矢量信号发生器

产品资料 2019-09-19

执行精确的雷达接收机测量
执行精确的雷达接收机测量

应用说明 2019-09-19

Integrated Photonics - Application Briefs
Integrated Photonics, often called Silicon Photonics, promises additional benefits for industrial segments such as Intra Data Center communication and Data Center Interconnects (DCI), Telecom, 5G and Automotive connectivity, High Performance Computing, LIDAR, Sensing and Medical

应用说明 2019-09-19

PDF PDF 13.70 MB
x1149 Boundary Scan Analyzer - Technical Overview
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

技术总览 2019-09-19

E4982A LCR Meter 1 MHz to 3 GHz Migration Guide from 4287A - Application Note
This migration guide describes the difference between the Keysight E4982A LCR Meter and 4287A RF LCR Meter.

应用说明 2019-09-19

PDF PDF 1.64 MB
MXE/PXE Software Revision History
Release notes for the instrument software...

发布说明 2019-09-18

PDF PDF 684 KB
N9048B PXE EMI Receiver - Configuration Guide
The N9048B PXE EMI receiver is fully compliant with CISPR 16-1-1 and MIL-STD-461 standards.

配置指南 2019-09-18

PDF PDF 587 KB
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

产品资料 2019-09-18

PDF PDF 1.57 MB
VXG Microwave Signal Generator - Data Sheet
This data sheet provides key features and specifications for the M9384B VXG and M9383B VXG-m microwave signal generators.

产品资料 2019-09-18

PDF PDF 1.19 MB
N1091BSCB IEEE 802.3 bs/cd Test Application Software Release Note (Version 02.00)
software version 02.00

发布说明 2019-09-17

PDF PDF 69 KB
N1091BSCB 400G IEEE FlexDCA Compliance Application - Method of Implementation

用户手册 2019-09-17

PDF PDF 4.93 MB
N109256CB CEI 56G Compliance Test Application - Methods of Implementation

用户手册 2019-09-17

PDF PDF 3.27 MB
N109256CB OIF-CEI VSR/MR/LR Test Application Software Release Notes (Version 02.00)
version 02.00

发布说明 2019-09-17

PDF PDF 68 KB
Keysight to Spotlight Solutions that Master Microwave Complexity at European Microwave Week 2019
Keysight will demonstrate a wide range of high frequency test equipment and solutions to help customers master microwave complexities as well as design, simulate, and test with accurate measurement solutions, software, and services.

新闻资料 2019-09-17

Mechanical Test Characterization for Validation and Reliability - White Paper
This white paper discusses mechanical design as it affects product performance and reliability. It covers test characterization methods using a data acquisition (DAQ) system as a data logger.

应用说明 2019-09-16

PDF PDF 3.40 MB
是德科技许可证类型和期限
是德科技提供多种类型和期限的许可证,使您可以灵活地获得和使用我们丰富的软件产品。

选型指南 2019-09-16

Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

基本演示 2019-09-16

1 2 3 4 5 6 7 8 9 10 ... 下一页