这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

J2900A 高速下支架

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The High Speed undercradle provides support for all ATM and WAN plug-in modules and can be attached to a J3446C/D Keysight Advisor LAN mainframe to add WAN and ATM capability or to a J2300C/D mainframe to add additional WAN and ATM capability for dual simultaneous analysis.

The High Speed undercradle (J2900A) allows you to monitor all major WAN communication protocols from 50 bps to 52 Mbps: Frame Relay, ISDN, X.25, HDLC, SDLC, SNA, Sync/Async PPP, ATM-DXI and encapsulated LAN protocols running over the wide area network.

Slide-in modules provide test capability for ISDN BRI and PRI, T1, E1, E3 and DS3 ATM and Frame Relay, and J2, ATM25 and STM-1/OC-3c ATM.