这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

J2533A Token Ring-Parallel Port Adapter (International)

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Token ring-parallel port adapter (International) includes 4 and 16 Mbps interfaces (DB-9) plus software drivers. Also includes International power module. This device allows the Keysight Advisor to be used as a PC on a Token Ring LAN by connecting the Keysight Advisor to the LAN via its parallel port(not for testing LANs). This adapter is used with Keysight J2301B and Keysight J2302B.