The Keysight 16754A state and timing analysis module with 4M memory, delivers the performance and capabilities you need to debug and validate digital systems using today's new high-speed system interconnects. The innovative "eye scan" mode in the 16754A enables you to examine eye diagrams on multiple circuit nodes simultaneously, for a rapid, comprehensive view of signal integrity. Another feature, "eye finder" automatically adjusts the position of the data valid window on every channel independently, ensuring the most reliable data capture on high-speed interconnect and buses.
- 600 MHz state speed
- 1.2 GHz timing speed
- 4 M memory depth
- 68-channels per module
Accurate & Reliable Measurements Begin at the Probe Tip!
Probes are ordered separately. Choose a probe that fits your application: Keysight's Recommended Probes