这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

XA8722A IoT Wireless Test Software - Soft Front Panel

出售方:

主要特性与技术指标

  • Measure and display transmitter power and timing statistics beyond average for individual channel including chart of power versus time
  • Continuous trigger transmitter power to determine behavior and characteristics of the IoT device
  • Quick view of transmitter power, receiver PER of multiple IoT devices operate concurrently
  • Monitor changes in advertising interval with the advertising interval trend chart

描述

The X8722A Soft Front Panel is an intuitive software interface that allow you to quickly conduct tests without needing to spend long time writing test software. It provides simple operation with powerful visualization, allowing you to easily evaluate and control your hardware, as well as automate and speed up testing.
The Soft Front Panel comes in two versions: Soft Front Panel Utility (free) and Soft Front Panel Pro (licensed).

Soft Front Panel Utility (Free)

  • Provide basic measurements such as transmitter power, receiver PER results, and basic transmitter power envelope display
  • Enable basic functionalities such as firmware upgrade, option or software license enablement, perform self-test and display SCPI logs
  • Soft Front Panel Utility download will be available soon

Soft Front Panel Pro (Licensed)

  • Provide various views – Quick view, PER trend chart, advertising interval trend chart, transmitter power measurement trend chart, scan response data throughput trend chart, transmitter power envelope display, multi-DUT view, and utility view
  • Enable advanced measurement capabilities – Provide channel-based transmitter power and receiver PER measurements with minimum, maximum and average readings for all measurement parameters. Configure upper and lower limits and perform limit check with pass-fail indicators. Export test results into CSV file format for post-analysis
  • The 30 days trial license will be available soon

相关行业和技术