这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

缩小范围

按内容类型

1-10 / 10

排序:
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

技术总览 2019-09-30

Everything You Need to Know About Coherent Optical Modulation - Application Compendium
This is an introduction to the fundamentals of coherent optical modulation techniques.

应用说明 2019-03-25

PDF PDF 12.70 MB
N4391B Optical Modulation Analyzer – Getting Started Guide
N4391B Optical Modulation Analyzer – Getting Started Guide

迅速开始指南 2019-02-01

PDF PDF 3.96 MB
Keysight N4391B 光调制分析仪
Keysight N4391B 光调制分析仪

产品资料 2019-01-03

Coherent Optical Communications Test Challenges - Application Note
This Application Note focuses on the test and troubleshooting of next-generation fiber-based communication systems tasked with supporting 100 Gb/s, 400 Gb/s data rates and higher.

应用说明 2017-08-31

Master 400G - Poster
This poster gives an overview on the evolving transmission standards for 400 Gb/s data transfer in the data centers and in the backbone networks.

促销资料 2017-03-27

PDF PDF 11.21 MB
Metrology of Optical Advanced Modulation Formats
The metrology basics of advanced optical modulation formats are presented.

应用说明 2014-07-31

PDF PDF 223 KB
Digital Modulation in Communications Systems - Application Note
This application note introduces the concepts of digital modulation used in many communications systems today.

应用说明 2014-07-31

PDF PDF 2.64 MB
Lightwave Tutorial Series on Complex Optical Modulation - Article
Keysight offers a tutorial series on complex optical modulation featured in Lightwave magazine, featuring for example the challenges of coherent signal detection.

文章 2014-05-22

Time-domain pulse shaping for increased spectral efficiency - Article
This article elaborates on the conditions needed to prevent the effects of ISI and on the use of different filtering techniques for the purpose of bandwidth and signalcontainment.

文章 2013-11-13