这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

KS8700A PathWave Test Environment

出售方:

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

配置

相关软件产品

  • no image available KS8400A 自动化测试平台开发人员系统 

    KS8400A 自动化测试平台开发人员系统

    • 强大、灵活和可扩展的测试序列发生器软件。
    • 计时分析仪帮助优化测试方案的执行速度。
    • 结果查看器帮助显示、比较和分析测试方案数据
    • GUI 简化测试方案的生成和故障诊断

  • no image available KS8000A 测试自动化平台部署系统 

    KS8000A 测试自动化平台部署系统

    • 功能强大、灵活且可扩展的测试序列发生器部署软件
    • KS8400A TAP 开发人员系统的组件之一
    • 支持 Microsoft Windows 和 Linux 部署

  • no image available KS8101A Python SDK Plugin 

    KS8101A Python SDK Plugin

    • Develop TAP plugins using Python instead of C#
    • Take advantage of provided example templates
    • Easily integrate into TAP GUI

  • no image available KS8103A Command Expert Plugin 

    KS8103A Command Expert Plugin

    • Develop TAP test sequences and define input variables using Command Expert
    • Generate C# test steps directly from Command Expert
    • Automatically store results/outputs to any connected TAP Result Listener

  • no image available KS8104A HTML5 Result Listener Plugin 

    KS8104A HTML5 Result Listener Plugin

    • Publish test results from any TAP Test Step to HTML5 formatted documents
    • Create and customize reports using the provided HTML5 example templates, or create your own templates

  • no image available KS8105A Switch Manager Development Plugin 

    KS8105A Switch Manager Development Plugin

    • Graphical editor makes it easy to develop connections between DUTs, Instruments, cables and select switch matrixes
    • These connections become editable settings within TAP’s Test Steps

  • no image available KS8106A REST API Plugin 

    KS8106A REST API Plugin

    • Remotely spawn and control multiple TAP sessions using HTTP REST API
    • Load/run test plans, change settings/profiles, retrieve results

  • no image available KS8107A Spreadsheet Plugin 

    KS8107A Spreadsheet Plugin

    • Publish test results to Microsoft Excel spreadsheets
    • Customize using templates
    • View reports in any application that supports .xls or .xlsx formats

  • no image available KS8150A DMM Instrument Plugin 

    KS8150A DMM Instrument Plugin

    • Run automated tests using Keysight DMMs with no programming experience required
    • Supports a wide variety of Keysight Digital Multimeters

  • no image available KS83120A Analog Land Mobile Radio Test Plug-in 

    KS83120A Analog Land Mobile Radio Test Plug-in

    • Seamless test automation without worrying about specific SCPI commands
    • No programming experience required
    • Add Generic radio DUTs using TCPIP protocol or Serial COM port, as well as additional instruments to your bench setup profile in TAP

  • no image available KS83123A Tracking Generator Plug-In 

    KS83123A Tracking Generator Plug-In

    • Sweep frequencies from 100 kHz to 3.8/6 GHz.
    • Generator output level up to + 3 dBm, +13 dBm with M8920A-1EA option.
    • Report test results which documents test configuration, bench setup, measurements made, pass/fail status
       

相关产品和解决方案

  • no image available S8900A 功率放大器测试解决方案 

    S8900A 功率放大器测试解决方案

    • 用于功率放大器/前端模块测试的综合软件解决方案
    • 基于测试自动化平台(TAP)
    • 即用型测试软件
    • 易于定制的测试序列

  • no image available S8890A 无线设备功能测试参考解决方案 

    S8890A 无线设备功能测试参考解决方案

    • LTE TDD、LTE FDD、LTE NB-IoT、W-CDMA、GSM 信令
    • 数据性能/吞吐量
    • VoLTE IMS/SIP
    • 电池消耗

  • no image available E6950A eCall / ERA-GLONASS 一致性测试解决方案 

    E6950A eCall / ERA-GLONASS 一致性测试解决方案

    • 支持泛欧洲 eCall
    • PSAP可在 UXM 内部运行,无需外部 PC
    • 静态和动态 GNSS 仿真
    • 可选的音频性能测试(PESQ/POLQA)

相关行业和技术