这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

U3808A IoT Sensors and Power Management Applied Courseware, with Training Kit and Teaching Slides

出售方:

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

相关产品和解决方案

  • no image available U3807A IoT Sensors and Power Management Applied Courseware, with Training Kit only 

    U3807A IoT Sensors and Power Management Applied Courseware, with Training Kit only

    • Ready-to-teach package for a full-semester IoT sensors and power management lab course
    • Covers 18 hours of lab sessions

  • 用于电池耗电分析的 N6781A 2 象限电源/测量单元 N6781A 用于电池耗电分析的 2 象限电源/测量单元,20 V、±1 A 或 6 V、±3 A,20 W 

    N6781A 用于电池耗电分析的 2 象限电源/测量单元,20 V、±1 A 或 6 V、±3 A,20 W

    Keysight N6781A 是一款专为电池耗电分析而设计的电源/测量单元(SMU)。

  • no image available DSOX2004A 示波器:70 MHz,4 个模拟通道 

    DSOX2004A 示波器:70 MHz,4 个模拟通道

    • 70 MHz
    • 4 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • N6705B 直流电源分析仪 N6705C 直流电源分析仪,模块化,600 W,4 个插槽 

    N6705C 直流电源分析仪,模块化,600 W,4 个插槽

    • N6705C 直流电源分析仪可显著提高向被测器件提供和测量直流电压和电流的效率

  • no image available 34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 30 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 AProgram easily with BenchVue

相关行业和技术