这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

S94522A Arbitrary Load-Control Device Characterization

出售方:

典型配置价格 US$ 26,363

典型配置

S94522A Arbitrary Load Control, Device Characterization

  • S94522A-1FP Arbitrary Load Control, Device Characterization, fixed perpetual license
  • EDEL-ONLY-01 License certificate delivery - email only

典型配置价格 US$ 26,363

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

S94522A-1FP Arbitrary Load Control, Device Characterization, fixed perpetual license
S94522A-1FY Arbitrary Load Control, Device Characterization, fixed 1-year license
S94522A-1TP Arbitrary Load Control, Device Characterization, transportable perpetual license
S94522A-1TY Arbitrary Load Control, Device Characterization, transportable 1-year license

请与是德联系,了解选项定价。

相关产品和解决方案

  • no image available N5241A PNA-X 微波网络分析仪,13.5 GHz 

    N5241A PNA-X 微波网络分析仪,13.5 GHz

    • 10 MHz to 13.5 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications
       

  • no image available N5242A PNA-X 微波网络分析仪,26.5 GHz 

    N5242A PNA-X 微波网络分析仪,26.5 GHz

    • 10 MHz to 26.5 GHz, 2- and 4-ports with two built-in sources
    • 132 dB system and 130 dB receiver dynamic range
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • no image available N5244A PNA-X 微波网络分析仪,43.5 GHz 

    N5244A PNA-X 微波网络分析仪,43.5 GHz

    • 10 MHz to 43.5 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • no image available N5245A PNA-X 微波网络分析仪,50 GHz 

    N5245A PNA-X 微波网络分析仪,50 GHz

    • 10 MHz to 50 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications
       

  • no image available N5247A PNA-X 微波网络分析仪,67 GHz 

    N5247A PNA-X 微波网络分析仪,67 GHz

    • 10 MHz to 67 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine
       

  • no image available N5249A PNA-X 微波网络分析仪,8.5 GHz 

    N5249A PNA-X 微波网络分析仪,8.5 GHz

    • 10 MHz to 8.5 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications