特点

FieldFox 手持分析仪能够通过可现场升级的软件许可证进一步增强功能,更深入地洞察测量和分析结果。 这些功能让您在外场也能获得准确度与台式仪器不相上下的测量结果。

  • 使用一台具有测量能力的仪器即可进行维护和深入故障诊断
  • 利用频谱分析仪、内置功率计、矢量电压表等功能充分发挥性能优势
  • 随同新仪器一起订购或通过升级现有仪器获得
基本型号包含频谱分析仪功能。

Utilities

Remote Control Capability

remote control

View and control FIeldFox remotely using an iOS device.

Built-in GNSS/GPS Receiver

GPS

Attach geolocation tags to measurements with a built-in GNSS/GPS receiver.

DC Bias Variable Voltage Source

DC bias voltage source

Provide power to amplifiers under test and bias tower mounted amplifiers.

Indoor & Outdoor Mapping

indoor and outdoor mapping

Import indoor and outdoor maps for data collection and plotting to the map.

Full-Band Built-in Preamplifier

preamplifier

Increase spectrum analyzer sensitivity and reduce the DANL.

Full-Band Tracking Generator

tracking generator

Measure scalar stimuli/responses of active and passive components.

Learn more about each software option in the Technical Overview.

Free Trials

  • get 30-day free trial license
  • enables option on your FieldFox
  • evaluate full-featured version with no functionality restrictions

Extend the capabilities for your FieldFox 手持式分析仪软件

Want help or have questions?