这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N5250A 包含偏置 T 型接头(选件 017 和 018)的毫米波模块

产品状态: 已停产 | 尚提供支持
此产品已经停产

描述

Only available with the N5250A Millimeter-Wave PNA Series vector network analyzer system (10 MHz to 110 GHz). Note: The standard N5250A has a 25 dB micrometer attenuator on port 1

Option 017 adds 67 GHz bias-tees to the combiner assembly between the input to the combiner and the 67 GHz coupler. The bias-tees have tri-axial connectors for force, sense, and ground. Positioning the bias tees close to the DUT greatly improves stability for on-wafer and in-fixture devices.

Option 018, also adds 67 GHz bias-tees to the combiner assembly between the input to the combiner and the 67 GHz coupler. In addition, Option 018 adds a 25 dB micrometer attenuator to the port 2 test head, allowing you to control the power into the port 2 side of your device.

Check it out - the PNA increases usability with new front panel & GUI