这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N9061C Remote Language Compatibility Application, Multi-Touch UI

出售方:

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

主要特性与技术指标

Signal analysis

  • Emulates the HP/Keysight 856xE/EC and 8566/68 remote programming language
  • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

Measurements

  • Supports the most frequently used 856xE/EC and 8566/68 commands
  • Command error logging

Other features

  • For X-Series signal analyzers with multi-touch UI (N90x0B)
  • License key upgradeable
  • Fixed and transportable licenses available

描述

The Remote Language Compatibility (RLC) for the 856xE/EC and 8566/68 measurement applications are part of a library of more than 25 measurement applications used with the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. The X-Series analyzers, with upgradeable CPU, data storage, and I/O ports, enable you to keep your test assets current and extend instrument longevity. Proven algorithms, 100% code-compatibility, and a common UI across the X-Series create a consistent measurement framework for signal analysis that ensures repeatable results and measurement integrity so you can leverage your test system software through all phases of product development. You can further extend your test assets by transporting applications across multiple X-Series analyzers.

Keep your assets current

  • Emulate HP/Keysight 856xE/EC or 8566/8568 spectrum analyzers in remotely controlled, automated test equipment (ATE) systems.
  • Migrate 856xE/EC-based or 8566/8568-based ATE systems to include a modern signal analyzer as seamlessly as possible.

相关行业和技术