这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N1605A DSL 回路适性认证测试仪

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Service Advisor DSL Loop Qualification Test Set provides provides a complete solution for DSL TIMS and TDR testing in a flexible, versitile tool for evaluating outside plant, line qualifications, physical layer testing, and troubleshooting.

Comprehensive DSL TIMS Testing

DSL TIMS Test Modules

Keysight's DSL TIMS modules for the Service Advisor test tablet provide comprehensive testing of ADSL, HDSL, SDSL, and ISDN services including noise tests, 23-tone transmission tests, load coil detection and more.

Simplify TDR Testing

The TDR module speeds tasks, from simple measurement of cable spans, detection of open and short circuits, and detection of impedance changes, to measurement of bridge taps for DSL line qualifications.

Options:

The Service Advisor DSL Loop Qualification Test Set includes an N1610B Service Advisor with Remote Services (Option 500) and Bellcore Coding (Option 800) and one of the DSL TIMS/TDR Test Module Sets.

  • Option 001 - North American TIMS with 310 Connectors

Includes a North American TIMS with 310 Connectors and TDR Test Modules. Order N1605A

  • Option 002 - North America TIMS with Bantam Connectors

Includes a North American TIMS with Bantam Connectors and TDR Test Modules. Order N1605A

  • Option 003 - ITU TIMS

Includes an ITU TIMS and TDR Test Modules. Order N1605A