这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N1610B Service Advisor 测试模板

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

Keysight's Service Advisor Toolkit is the industry's most comprehensive modular platform for copper, fiber loop and advanced services testing. From basic line qualification for DSL installations to OC-48c/STM-16 fiber testing, the Toolkit provides a complete range of dual standard modules and easy-to-use, graphical software measurement and troubleshooting applications for technicians in the field, the central office and the lab.

Active Matrix Display
 

The Service Advisors user interface features a 6.4" 640x480 color VGA active matrix touchscreen display.

Advanced Remote Control Capabilities
 

The Service Advisor's advanced remote control capabilities adds flexibility, allowing the Service Advisor to work in tandem with Windows based PCs.

Interchangeable Test Modules
 

The Service Advisor test tablet supports a full suite of hot-swappable, interchangeable test application modules.

Advanced Windows CE operating system
 

The Windows CE operating system provides ease of use, reducing training time.

Battery Powered
 

The Service Advisor is portable and flexible and features a replaceable, rechargeable NiMH smart battery

Multiple Interfaces
 

The Service Advisor features a Type II PCMCIA slot for a Modem, 10Base-T or FlashROM PC-Card

Options:

The following options are available.

  • Option 500 -Remote Services Provides SCPI command line interface
  • Option 800 -Bar Coding Provides Bellcore CLEI Coding