这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N3977A Keysight Handheld Automated Optical Attenuator

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

相关产品和解决方案

  • Agilent N3970A N3970A Keysight 手持光功率计 [已淘汰] 

    N3970A Keysight 手持光功率计 [已淘汰]

    N3970A手持光功率计是一款使用方便的高端设备。它具有较高的宽动态范围、整体精度3%,响应速度快且无需预热期。

  • MNT N3900A Modular Network Tester [已淘汰] 

    N3900A Modular Network Tester [已淘汰]

    The Keysight N3900A Modular Network Tester is a portable, lightweight, rugged test system for the installation, commissioning and maintenance of optical networks.

  • E6020A E6020A Keysight Fiber Break Locator [已淘汰] 

    E6020A Keysight Fiber Break Locator [已淘汰]

    Keysight specifically addresses the needs of maintenance technicians with its Fiber Break Locator.

  • rackotdr E6053A Rack OTDR [已淘汰] 

    E6053A Rack OTDR [已淘汰]

    The Keysight E6053A, E6058A and E6060A rack OTDRs are primarily suited for use in fiber optic test systems, typically by telecommunications companies and cable or network equipment manufacturers.

  • Agilent N3974A Handheld Dual Laser Source N3974A Keysight Handheld Dual Laser Source [已淘汰] 

    N3974A Keysight Handheld Dual Laser Source [已淘汰]

    The Keysight N3974A Handheld Dual Laser Source is a high-end instrument for painless field test of fiber optic systems and features ultra high stability and no need for a warm up period.

  • Cminicsg E6000C Keysight Mini-OTDR [已淘汰] 

    E6000C Keysight Mini-OTDR [已淘汰]

    Keysight Mini-OTDR是是德为安装、维护和运行光纤网络提供的光网络测试解决方案系列中最畅销的产品。

  • no image available E6092A Keysight OTDR 工具套件III [已停产] 

    E6092A Keysight OTDR 工具套件III [已停产]

    Keysight E6092A OTDR工具套件 III是最卓越的电脑软件解决方案,可帮助光纤电缆安装者,光纤网络运营商和服务提供商显著提高其生产效率。