这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N1608A PDH/Datacom 测试仪

产品状态: 已停产 | 尚提供支持
此产品已经停产

没有可替代产品

描述

The PDH/Datacom Test Set provides a complete solution for installing, commissioning, and troubleshooting voice and data network services in an easy to use, modular package.

PDH Test Module

With the demand for new voice and data services growing at an unprecedented rate, Keysight's Dual Line DS3/1, E3/1 Test Module (PDH) for the Service Advisor is the ideal tool for quickly developing, installing and maintaining DS3, DS1, E3 and E1 voice, data and multiplexed voice/data network services.

Datacom Test Module

Whether you're using the Datacom Test Module for the Service Advisor to emulate a network element or to passively monitor a complex network circuit, the Datacom module's interfaces make it one of the most complete, easy-to-use tools for testing datacom networks.

Options:


The Service Advisor DSL Loop Qualification Test Set includes an N1610B Service Advisor with Remote Services (Option 500) and Bellcore Coding (Option 800) and one of thePDH/Datacom Module Sets.

 

 

  • Option 001 - PDH/Datacom Module Set with BNC Connectors

Provides PDH Module with BNC Connectors and Datacom Test Module. Order N1608A

  • Option 002 - PDH/Datacom Module Set with WECo Connectors

Provides PDH Module with WECo 440 Connectors and Datacom Test Module. Order N1608A