Ideal for a broad range of general-purpose extreme temperature applications when used with the N7007A passive probe

HIGHLIGHTS

  • Retractable hook tip for N7007A extreme temperature passive probe
  • Ideal for a broad range of general-purpose extreme temperature applications 

N7008A is a retractable hook tip for use with the the N7007A10:1 passive probe with an input impedance of 10 MΩ and 400 MHz bandwidth. This probe can withstand temperatures ranging from -40 to +85 °C making it ideal for environmental chamber testing.

Extend the Capabilities of Your Product

Want help or have questions?