这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

基本配置价格 US$ 47

典型配置价格 US$ 47

典型配置

N7014A Extreme temperature socketed tip adapters, 1 pair

典型配置价格 US$ 47

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

主要特性与技术指标

  • Pair of banana-to-socketed tip adapter

描述

The N7014A is a banana-to-socketed tip adapter (pair) that is compatible with many of Keysight’s differential active probes. This pair of adapters allows you easily connect to 0.025” square pins (headers) as opposed to using the hook tip grabbers that comes standard with these probes. These adapters are also rated to operate at extreme temperatures (-40 to +85 degrees Celsius) when used with the N7013A extreme temperature probing kit. The N7013A is compatible with the N2790A, N2791A, N2792A, and N2818A differential active probes.