这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

基本配置价格 US$ 234

典型配置价格 US$ 234

典型配置

N7013A Extreme temperature differential cable and accessory kit

典型配置价格 US$ 234

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

主要特性与技术指标

Bandwidth:

  • 25 MHz when used with the N2791A (±700 V, 25-MHz differential active probe)
  • 70 MHz when used with the N2790A (±1400 V, 100-MHz differential active probe)
  • 70 MHz when used with the N2792A (±20 V, 200-MHz differential active probe)
  • 70 MHz when used with the N2818A (±20 V, 200-MHz differential active probe)

Operational Temperature Range

  • -40 to +85 degree Celsius

Cable Length
 

  • 70 cm

描述

The N7013A kit is an extreme temperature differential cable set with probing accessories that is compatible with Keysight’s high- and medium-voltage differential active probes (compatible differential probes listed above) that have banana-type connections to their probing accessories, i.e., hook tip adapters. The N7013A kit (cable and accessories) is specified to operate in temperatures ranging from -40 to +85 degrees Celsius. This 70 cm long differential cable set and accessories allows leaving the temperature-sensitive differential active probe body outside of an environmental chamber while the extension cables and accessories are extended into the chamber for testing sensitive electronics under extreme temperature conditions. The N7013A kit includes the following items:

  • 1 pair of extreme-temperature 70 cm long differential cables (1 black and 1 red bound together)
  • 1 pair of extreme-temperature hook tip adapters (1 black and 1 red)
  • 1 pair of extreme-temperature banana-to-socketed tip adapters (N7014A) for connecting to 0.025” square pins (1 black and 1 red).