这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

多发射机场景生成器参考解决方案

出售方:

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

相关产品和解决方案

  • no image available N5193A UXG X 系列捷变信号发生器,10 MHz 至 40 GHz 

    N5193A UXG X 系列捷变信号发生器,10 MHz 至 40 GHz

    • 高达 40 GHz
    • 高性能:航空航天/国防
    • 通过快速开关切换、相位相干和丰富的脉冲调制功能,仿真复杂的信号场景

  • no image available N5191A UXG X 系列捷变信号发生器,修订版 

    N5191A UXG X 系列捷变信号发生器,修订版

    • Up to 40 GHz
    • High performance: aerospace/defense
    • Simulate complex signal scenarios with fast switching, phase coherency, and extensive pulse-modulation capabilities
       

  • no image available N5244A PNA-X 微波网络分析仪,43.5 GHz 

    N5244A PNA-X 微波网络分析仪,43.5 GHz

    • 10 MHz to 43.5 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • no image available DSOZ504A Infiniium 示波器:50 GHz 

    DSOZ504A Infiniium 示波器:50 GHz

    • 50 GHz of real-time bandwidth (upgradable to 63 GHz)
    • Industry’s highest 4-channel bandwidth in a single frame (33 GHz)
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)