这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

没有可替代产品

描述

Digitizing and advanced triggering is now a standard feature with latest firmware upgrade. Its associated options (3446DIGU, DIG) are no longer orderable.

3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs. High-speed digitizing allows you to capture transients and view the waveform. Advanced triggering provides more flexibility when starting and stopping measurements.

Option available for the following models: 34465A, 34470A.

Order as: 3446DIGU

Upgrade contents: Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade.

Adjustments required: No

Additional requirements: No

Installed by, estimated installation time: Customer, 0.5 hours