这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

E5080A-010
Time domain analysis 

Time domain analysis

E5080A-010
  • Fully error-corrected time domain reflection or transmission response
  • Up to 100,001 point measurement with low-pass or band-pass mode selection
  • Gating available to remove unwanted responses
  • Easy setup with Quick Start dialog
E5080A-009
Frequency offset mode 

Frequency offset mode

E5080A-009
  • Expand transmission response measurement capability
  • Frequency-offset sweep & harmonic test
  • Scalar Mixer Calibration (SMC) for accurate conversion loss/gain test
  • Vector Mixer Calibration (VMC) for phase/group delay test
E5080A-017 Removable Data Storage
E5080A-019 Standard Data Storage
E5080A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5080A-1CM Rack mount kit for installation without handles
E5080A-1CP Rack mount kit for installation with handles
E5080A-1E5 High stability timebase
E5080A-245 2-port test set, 9 kHz to 4.5 GHz with bias tees
E5080A-265 2-port test set, 9 kHz to 6.5 GHz with bias tees
E5080A-295 2-port test set, 9 kHz to 9 GHz with bias tees
E5080A-445 4-port test set, 9 kHz to 4.5 GHz with bias tees
E5080A-465 4-port test set, 9 kHz to 6.5 GHz with bias tees
E5080A-495 4-port test set, 9 kHz to 9 GHz with bias tees
E5080A-790
Measurement wizard assistant software 

Measurement wizard assistant software

E5080A-790
  • Available for the E5080A and the E5092A configurable multiport test set
  • For simplifying multiport device measurements
  • Easy and fast measurement setup with step-by-step setup wizard
  • Measurement connectivity matrix with the multiport test set
E5080A-810 Add keyboard
E5080A-820 Add mouse
E5080A-A6J ANSI Z540-1-1994 Calibration
E5080A-UNQ Standard stability timebase
S96007A
Automatic fixture removal 

Automatic fixture removal

S96007A
  • Easiest way to remove fixture effects from non-coaxial device measurements
  • Extract fixture S-parameters from 2x thru or one-port measurements
  • Step-by-step wizard to characterize your fixture and remove it from your measurements
S96007A-1FL Automatic fixture removal, node-locked 12 month license
S96007A-1FP Automatic fixture removal, node-locked perpetual license
S96007A-1TL Automatic fixture removal, transportable 12 month license
S96007A-1TP Automatic fixture removal, transportable perpetual license
S96010A
Time-domain analysis 

Time-domain analysis

S96010A
  • Fully error-corrected time domain reflection or transmission response
  • Gating available to remove unwanted responses (from test fixtures for example)
  • Transform frequency domain to the time domain or time domain to the frequency domain
S96010A-1FL Time-domain analysis, node-locked 12 month license
S96010A-1FP Time-domain analysis, node-locked perpetual license
S96010A-1TL Time-domain analysis, transportable 12 month license
S96010A-1TP Time-domain analysis, transportable perpetual license
S96082A
Scalar mixer/converter measurements 

Scalar mixer/converter measurements

S96082A
  • Intuitive user interface for mixer/converter meas.
  • Frequency-offset sweep
  • Controls external signal generators and power meters
  • Match-corrected conversion loss meas.
  • Phase or group delay meas. of mixer/converter


 

S96082A-1FL Scalar mixer/converter measurements, node-locked 12 month license
S96082A-1FP Scalar mixer/converter measurements, node-locked perpetual license
S96082A-1TL Scalar mixer/converter measurements, transportable 12 month license
S96082A-1TP Scalar mixer/converter measurements, transportable perpetual license
S96086A
Gain-compression measurements 

Gain-compression measurements

S96086A
  • Gain compression application for E5080A
  • SMART Sweep is very fast and easy-to-use for gain compression measurements
  • Complete amplifier characterization with 2-dimensional sweeps, choice of sweep frequency per power, or sweep power per frequency
S96086A-1FL Gain-compression measurements, node-locked 12 month license
S96086A-1FP Gain-compression measurements, node-locked perpetual license
S96086A-1TL Gain-compression measurements, transportable 12 month license
S96086A-1TP Gain-compression measurements, transportable perpetual license
S96790A
Measurement wizard assistant software 

Measurement wizard assistant software

S96790A
  • Available for the E5080A and E5092A config. multiport test set
  • Simplify multiport device measurements
  • Easy and fast measurement setup with step-by-step setup wizard
  • Measurement connectivity matrix with multiport test set


 

S96790A-1FL Measurement wizard assistant software, node-locked 12 month license
S96790A-1FP Measurement wizard assistant software, node-locked perpetual license
S96790A-1TL Measurement wizard assistant software, transportable 12 month license
S96790A-1TP Measurement wizard assistant software, transportable perpetual license

请与是德联系,了解选项定价。

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-S20-ENA Startup Assistance
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
R-50C-011-10 Calibration Assurance Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Assurance Plan - Return to Keysight - 7 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-10CC Warranty Assurance Plan - RTK - 7 add'l years (Total 10 years)
R-51B-001-5CC Warranty Assurance Plan - RTK - 2 add'l years (Total 5 years)
R-51B-001-7CC Warranty Assurance Plan - RTK - 4 add'l years (Total 7 years)

请与是德联系,了解选项定价。

相关产品和解决方案

  • E5092A E5092A 可配置的多端口测试仪 

    E5092A 可配置的多端口测试仪

    E5092A 可配置的多端口测试仪与 4 端口 ENA 网络分析仪相结合,组成 50 MHz 至 20 GHz 多端口设备测量的系统解决方案。E5092A 可支持 10 端口完全交叉测量或 22 端口测量。

  • no image available 射频和微波测试附件 

    射频和微波测试附件

    • 开关、混频器、放大器、衰减器、适配器等
    • 确保精确且可重复的结果
    • 出色的质量和可靠性
       

  • no image available 网络分析仪附件 

    网络分析仪附件

    • 校准套件
    • 验证套件
    • 多端口测试仪
    • 探头和电缆
    • 其他
       

相关行业和技术