您希望搜索哪方面的内容?
HIGHLIGHTS
借助可通过软件升级的功能来扩展 FieldFox 手持式分析仪的功能,获得更深入的测量和分析洞察。这些功能可在现场提供与台式仪器相媲美的精确测量。
N9927A 的可用特性(基本型号:矢量网络分析仪):
- VNA 时域
- 混合模式 S 参数
- QuickCal 快速校准
- TDR 电缆测量
- 矢量电压表
- 电缆和天线分析仪
- 支持 USB 功率传感器
- 使用 USB 峰值功率传感器进行脉冲测量
- 内置功率计
- 内置可变直流电压源
- 内置 GPS 接收机
- 远程控制功能
以及其他特性
- 用于处理日常维护和深度故障诊断的测量功能
- 利用 VNA、频谱分析仪、内置功率计、矢量电压表等特性最大限度发挥性能优势
- 随同新仪器一起订购或在升级现有仪器时订购
Explore Software Options for the N9927A
Transmission & Reflection
Use vector network analyzer mode to measure transmission and reflection (S21 and S11) magnitude and phase.
Time-Domain Response Measurements
Display reflection or transmission coefficients in the time domain and remove unwanted responses with time-domain gating.
Full Two-Port S-Parameters
Enable vector network analyzer mode to measure all four S-parameters (S21, S11, S12, S22) magnitude and phase.
Mix-Mode S-Parameters
Make balanced, mixed-mode S-parameter reflection measurements (Scc11, Sdd11, Scd11, Sdc11) with network analyzer mode.
Vector Voltmeter (VVM) Measurements
Measure the phase shift and elctrical length of a device and view the results on the large display from a distance.
TDR Cable Measurements
Identify the location and nature of faults alon cables using time-domain reflectometry measurements.
USB Power Measurements vs. Frequency
Characterize the scalar transmission response of devices such as mixers and converters using USB power sensor measurements versus frequency.
Built-in Power Meter
Make accurate, user-definable channel power measurements such as transmitter output power with no additional external hardware.
USB Power Sensor Pulse Measurements
Characterize RF pulses such as those used in radar and electronic warfare systems using a USB peak power sensor.
Remote Control Capability
View and control FieldFox remotely using an iOS device.
Learn more about each software option in the Technical Overview.
Free Trials
- Get 30-day free trial license
- Enable options on your FieldFox
- Evaluate full-featured version with no functionality restrictions
Extend the Capabilities
Featured Resources
Want help or have questions?