Specifications
- Visual Studio.net WTM (Wireless Test Manager) suite consisting of E6567F and E6568F
- Two transportable licenses for E6567F and E6568F respectively
- SCPI command control of UXM through LAN supported
Features
- Supports LTE/LTE-A, DC-HSDPA, HSPA+, HSPA, W-CDMA, GSM,GPRS,EGPRS, cdma2000 and 1xEV-DO test
- Pre-defined test steps and devices with friendly Windows interface make it easy for defining and changing test plans without any programming
- VB.net based development platform provides most flexibility for customizing test steps and adding new instruments
- PC based software applies for manufacture, service and R&D customers for fast development and deployment
The Keysight E6569F Wireless Test Manager suite offers a Visual Basic® .NET test development platform for mobile RF test. This suite allows you to purchase the WTM at a significant savings over purchasing each product E6567F and E6568F separately. The E6569F includes two transportable licenses for E6567F (cdma2000/1xEV-DO/LTE/LTE-A) and E6568F (UMTS/HSPA/DC-HSDPA/LTE/LTE-A) software respectively. The licenses can be transferred from one PC to another one easily. Your old E6569 product with USB license can be upgraded to E6569F with the license E6567FU-1TP and E6568FU-1TP. Please contact your local Keysight representatives for more information.
Learn more about Keysight Wireless Network Emulators