这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

描述

Install the PSG into a standard 19-inch EIA rack cabinet
The PSG equipped with Option 1CM supplies a rackmount flange kit, which contains a pair of flanges and the necessary hardware to mount the signal generator into EIA standard 19-inch (482.6-mm) rack cabinets. The flanges attach to the signal generator using the pre-existing holes in the instrument case, and secure the signal generator to the front mounting column of the rack. When installed, the signal generator occupies 4 rack units (EIA units) in the cabinet (7.0 in (177 mm)).

These flanges do not have a notch for handles, and therefore cannot be used for instruments that have handles. If you need a rackmount kit with handles, refer to Option 1CP (rackmount flange and front handle kit).

For information on other kits, see the related products link below.

How to upgrade
If you currently own an E8267C PSG, it can be upgraded to include Option 1CM by ordering E8267C-1CM.