这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

85523B-0B0 Download the product manual from the Keysight website US$ 0
85523B-1CM Rack mount kit for installation without handles US$ 72
85523B-1CN Front handle only kit US$ 72
85523B-1CP Rack mount flange and handle kit US$ 201
85523B-ABA Printed manual English US$ 0
85523B-STD Four Drive Cable Ports US$ 0
85553A
2 meter CalPod drive cable 

2 meter CalPod drive cable

85553A

价格: US$ 551

  • Used to connect the 40 GHz CalPod modules to the 85523A CalPod controller
  • Also used to connect the 40 GHz CalPod modules to the 85556A control cable splitter
  • Carries ± 15 VDC and 60 mA
     
US$ 551
85554A
10 meter CalPod drive cable extension 

10 meter CalPod drive cable extension

85554A

价格: US$ 1,138

  • Used to extend the length of the CalPod control cables
  • This cable is often used to route CalPod control signals through DC bulkhead connectors used in thermal-vacuum chambers
US$ 1,138
85555A
Splitter Drive Cable 2M 

Splitter Drive Cable 2M

85555A

价格: US$ 661

  • Used to connect the 85523A CalPod controller to the 85556A CalPod control cable splitter
  • 2 meter length
  • 12 conductors, 28 AWG wire gauge
  • Carries ± 15 VDC and 60 mA Mates with and is used with the 85556A CalPod control cable splitter
US$ 661
85556A 1x12 Fan Out Cable Splitter US$ 6,418

价格如有变更,恕不另行通知。

R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 589

价格如有变更,恕不另行通知。