这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

相关软件产品

  • W2321 W2385EP 无线网络验证测试台元件 

    W2385EP 无线网络验证测试台元件

    • 预配置且符合标准的 802.11ac(WLAN)测试台
    • 能够根据系统级性能指标(例如 EVM、ACPR 和 BER)进行设计优化
    • 可在先进设计系统(ADS)和 GoldenGate 中共享使用
       

  • W2321 W2383EP ADS 5G 模型库 

    W2383EP ADS 5G 模型库

    • 支持针对新兴 5G 无线标准的设计验证
    • 包含预先配置的仿真设置、调制信号源和解调文件,完全符合无线规范

  • W2321 W2381ET VTB 引擎元件 

    W2381ET VTB 引擎元件

    • 能够访问高性能数据流仿真引擎,以仿真预先定义且符合标准的测试台
    • 能够根据系统级性能指标(例如 EVM、ACPR 和 BER)进行设计优化
    • 可在先进设计系统(ADS)和 GoldenGate 中共享使用

  • W2301 W2301ET Circuit Envelope Element 

    W2301ET Circuit Envelope Element

    Provides efficient simulation technique for complex digitally modulated RF signals in addition to templates for designing linearizers, RF Systems, and PLL Systems.

  • W2010 GoldenGate RFIC Simulator W2010BT GoldenGate RFIC (Solo) Simulator 

    W2010BT GoldenGate RFIC (Solo) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2001 GoldenGate RFIC Simulator W2001BT GoldenGate RFIC (Quad) Simulator 

    W2001BT GoldenGate RFIC (Quad) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2200 Advanced Design System Core W2200BT Advanced Design System (ADS) Core 

    W2200BT Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • W2321 W2382ET Radar Verification Test Bench Element 

    W2382ET Radar Verification Test Bench Element

    • Pre-configured common Radar signal test bench including BarkerCode, FrankCode, PolyTimeCode, CW, FSK, LFM and PULSE signals
    • Enables design optimization against transmitter performance, such as EVM, ACPR, and Waveform
    • Shareable for use in Advanced Design System (ADS) and with GoldenGate