这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E8267C-1E6 Narrow Pulse Modulation Below 3.2 GHz

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

Create narrow pulse widths at carrier frequencies below 3.2 GHz
The PSG equipped with Option 1E6 provides narrow pulse modulation with fast rise and fall times in the 10 MHz to 3.2 GHz frequency range. Within this frequency band, Option 1E6 improves the pulse's rise and fall times by a factor of 10 compared to the standard pulse modulation performance. For frequencies above 3.2 GHz, the narrow pulse modulation is a standard feature on the E8267C PSG.

View specification table

Typical applications
The narrow pulse modulation option is recommended for radar and electronic warfare applications below 3.2 GHz that require a narrow pulse width with fast rise and fall times. Fast rise and fall times are important for developers of L-band (1 to 2 GHz) radar, primarily used for long range surveillance and detection, and S-band (2 to 4 GHz) radar, used in weather observation and medium range military applications.

How to upgrade
A customer installable upgrade kit does not exist for this option.