这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

典型配置价格 US$ 4,224

典型配置

N5467B User Defined Application

  • EDEL-ONLY-01 License certificate delivery - email only
  • N5467B-1FP User Defined Application for Infiniium and InfiniiVision oscilloscopes, fixed perpetual license

典型配置价格 US$ 4,224

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

主要特性与技术指标

Automation features

  • Automate any measurement that your Infiniium or InfiniiVision real-time oscilloscope makes
  • Automate and customize your multi-lane interface testing with available switch matrix (Keysight U3020AS26 and BitifEye BIT-2100 Series) or custom switch matrix
  • Automate custom tests (with configuration variables and connection prompts)

Compatibility features

  • Fully compatible with Infiniium’s EZJIT+ (N5400A), InfiniiSim (N5465A), InfiniiScan (N5414B for 90000 Series and N5415B for 9000 Series) ,and User Defined Function (N5430A) options, and the MathWorks MATLAB
  • Compatible with Infiniium and InfiniiVision Series Oscilloscopes
  • Download the UDA Development Environment, compatible with Windows ® XP or later, on the Software Trials and Licenses Tab
  • Find or share user-defined applications at www.keysight.com/find/share_uda

Control features

  • Control any SCPI-Compliant test and measurement equipment
  • Use Infiniium's remote programming interface (RPI) software to control UDA
  • Control external instrument controllers (pattern generator, probe switch, temperature chamber, etc.)

Extensibility features

  • Develop “Add-In” extensions that can be plugged into existing compliance applications, including USB, PCIe ®, DDR, SATA, HDMI, MIPI, Ethernet and others.
  • Execute pre/post processing scripts (MATLAB, LabView, Python, C++, Visual Basic, etc.)
  • Operate device under test controllers (to transmit specific test pattern, change test mode, etc.)
  • Manage overall test plan for full validation and characterization of your designs

描述

User defined application (UDA) is a fully customizable automated test application for your Infiniium or InfiniiVision oscilloscope. It provides full automation, including the ability to control other test and measurement devices. The development environment is free to download today, so you can begin to create your own UDAs. Simply download the software, install it on your desktop or scope, and begin developing the automated test packages you need.

User defined application provides a unique mix of flexibility (that compliance applications are unable to provide) and ease of use (that today’s other automation applications can’t match). The User defined application was created by the Infiniium team to be run with Keysight oscilloscopes. It has the look and feel of Infiniium’s world class compliance applications such as USB 3.0 and SATA 6G; only you control all the measurements of the application. The UDA is the only fully customizable automated environment made for an oscilloscope by an oscilloscope designer.

With one license you can run as many UDAs and Add-Ins as you want on your Infiniium and InfniiVision oscilloscope. You have the flexibility of creating a wide variety of software packages, from a simple a frequency measurement to the most advanced and accurate jitter testing.

UDA adds a feature to automate and customize your multi-lane interface testing with available switch matrix (Keysight U3020AS26 and BitifEye BIT-2100 Series) or custom switch matrix. UDA switches the signal under test from a multi-lane interface so you do not have to be in front of the test setup to do this task manually. It also supports test plan feature, which iteratively runs through the different permutations of your device setup and tracks the results. It makes testing of multi-lane signals more efficient and saves you time.

Visual Basic and Windows are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.
PCIe® is a US registered trademark and/or service marks of PCI-SIG.