这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N9545A Nose Cones

产品状态: 已停产 | 尚提供支持
此产品已经停产

没有可替代产品

主要特性与技术指标

  • Easy-to-load, interchangeable nose cones for AFM scanner
  • New standard nose cone enables larger set of imaging modes
  • New nose cone for Top MAC Mode also performs AAC
  • New nose cone for DLFM as well as for STM

描述

These easy-to-load nose cones are made from PEEK polymers, have low chemical reactivity, and can be utilized in a wide range of solvents. The scanner’s standard nose cone enables the use of contact mode, AAC mode, current-sensing AFM (CS-AFM), EFM, KFM, LFM MFM, and MAC Mode in fluids and in air. Nose cones for additional AFM techniques can be interchanged quickly and conveniently.