这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

基本配置价格 US$ 1,542

典型配置  

典型配置

U3606B Multimeter - DC Power Supply

  • W4100-3MW Warranty, 3mth for included accessories
  • U3606B-ABA English language quick start guide; printed
  • R-51B-001-Z Return to Keysight Warranty - 3 years

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

配置

U3606B-0BN English language manual; printed
U3606B-AB0 Taiwan - Traditional Chinese quick start guide; printed
U3606B-AB1 Korea - Korean quick start guide; printed
U3606B-AB2 China - Simplified Chinese quick start guide; printed
U3606B-ABA English language quick start guide; printed
U3606B-ABD Germany - German quick start guide; printed
U3606B-ABF France - French quick start guide; printed
U3606B-ABJ Japan - Japanese manual; printed
U3606B-ACF Japan - Japanese quick start guide; printed
U3606B-BB2 China - Simplified Chinese manual; printed
11059A
Kelvin probe set 

Kelvin probe set

11059A
The Keysight 11059A kelvin probe set is compatible with the Keysight 34401A, 3458A, 34410A and 34411A digital multimeters.
11062A
Kelvin clip 

Kelvin clip

11062A
Kelvin 线夹套件
1CM011A
Rack mount flange kit 88.1mm H (2U) - two flange brackets, lock link kit 

Rack mount flange kit 88.1mm H (2U) - two flange brackets, lock link kit

1CM011A
Two flange brackets, lock link kit
34133A
Precision electronic DMM test lead 

Precision electronic DMM test lead

34133A
Keysight 34133A 精密电子测试引线专门用于小型元器件和元件密集的电路板。
34136A
DMM Probe, 40 kV dc, 28 kV rms ac, 300 Hz bw 

DMM Probe, 40 kV dc, 28 kV rms ac, 300 Hz bw

34136A
Keysight 34136A 高压探头可与具有 10 M 输入电阻的万用表结合使用。
34190A
Rack mount flange with adapter kit, 88.1mmH (2U) - one flange bracket and adapter 

Rack mount flange with adapter kit, 88.1mmH (2U) - one flange bracket and adapter

34190A
  • Rack cabinet: System II or System II Plus
34330A
Current Shunt for DMMs, 30 Amp 

Current Shunt for DMMs, 30 Amp

34330A
Keysight 34330A 分流器是一个精度高达 0.001 Ω 的电阻器,装在一个由环氧基树脂填充的塑料外壳内。
E3600A-100
Test lead kit, banana plug to SMT grabber 

Test lead kit, banana plug to SMT grabber

E3600A-100
测试引线套件
U8201A
Combo test lead kit 

Combo test lead kit

U8201A
Keysight U8201A 组合测试引线套件适合与 U3606A 是德数字万用表 | 直流电源配合使用。
U8202A
Test lead kit, electronic 

Test lead kit, electronic

U8202A
Keysight U8202A 电子测试引线套件适合与 Keysight U3606A 数字万用表 | 直流电源配合使用。

请与是德联系,了解选项定价。

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years

请与是德联系,了解选项定价。

相关软件产品

  • Command Expert Software Command Expert 软件 

    Command Expert 软件

    • 无需编程即可查找和执行命令
    • 使用 C#、VB.NET、C/C++、MATLAB、Python 和 Excel VBA 创建命令序列代码
    • 使用插件在 Excel、MATLAB、Python、VEE、SystemVue、LabVIEW 和 Visual Studio 中轻松执行仪器控制