这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E4547A 漂移分析仪软件【已淘汰】

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight E4547A wander analysis software, combined with the J7231B OmniBER OTN or any of the OmniBER 718/725 jitter analyzers, provides real-time calculation of MTIE, MRTIE and TDEV wander results. Using the OmniBER analyzer to collect TIE result samples, the TIE data is then forwarded over an RS-232 connection to a PC running the E4547A software. The software then calculates the MTIE, MRTIE and TDEV results in real time, presenting these clearly in graphical format. Standard compliant, or user defined, masks can be applied to the results, making interpretation straightforward and fast.

The E4547A wander analysis software is supplied on CD-ROM with accompanying user instructions, and supports Windows® 95, Windows® 98, Windows® 2000, Windows® NT and Windows® XP.