这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E8267C-015 Wideband External I/Q Inputs

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

Widest modulation bandwidth available
The PSG equipped with Option 015 provides wideband external analog I/Q inputs to directly drive the PSG's leading-edge internal I/Q modulator with an external arbitrary waveform generator. Using the wideband external I/Q inputs, 1 GHz RF modulation bandwidth is now easily realized. The uncalibrated wideband external I/Q inputs located on the PSG rear panel are provided in addition to the calibrated, standard bandwidth (160 MHz) external I/Q inputs on the PSG front panel.

Typical applications
Option 015 is recommended for high symbol rate custom modulation, multicarrier signal generation, and fast frequency hopping within the modulation bandwidth for satellite, aerospace/defense, broadband communications, and component test applications requiring wide modulation bandwidth.

How to upgrade
If you currently own an E8267C PSG, it can be updgraded to include Option 015 by ordering E8267C-015.

  • State-of-the-art 1 GHz modulation bandwidth - Widest modulation bandwidth available for vector signal generation at microwave frequencies.
  • Single-ended I/Q input ports - Wideband external I/Q input ports provide direct, unfiltered access to the PSG internal I/Q modulator via single-ended external I/Q inputs.