这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

J7263A OmniBER XM 机箱【断货】

产品状态: 已停产 | 尚提供支持
此产品已经停产

没有可替代产品

描述

The Keysight J7263A is a four slot chassis capable of housing up to four OmniBER XM modules. The chassis provides a small, flexible platform that can be either mounted in a standard 19" rack or stacked on a bench top.

A complete test system remotely accessible via Ethernet, can be created with multiple chassis and modules and a system controller. Multiple users can access the system, each controlling their own set of modules within the chassis.

The chassis has a height of only two standard units (2U), enabling a high test-port count in a small space.