这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E8267C-1EM Move All Connectors to Rear Panel

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

描述

Convenient connector placement for use in rackmount environments
The PSG equipped with Option 1EM provides rear panel connectors only. With this option, all front panel connectors are moved to the rear panel of the instrument.

View connector layout

Option 1EM moves the following front panel connectors to the rear panel:

· RF OUTPUT
· LF OUTPUT
· I AND Q INPUTS
· EXT 1 and EXT2 INPUTS
· GATE/PULSE/TRIGGER INPUT
· DATA INPUT
· DATA CLOCK INPUT
· SYMBOL SYNC INPUT
· ALC INPUT
· SYNC OUT
· VIDEO OUT

Typical applications
Rear-panel connectors are recommended to simplify cable management when installing and using the PSG in rackmount test environments, such as manufacturing and system verification. Rear-panel connectors significantly simplify installation and maintenance and enables orderly cable management.

How to upgrade
A customer installable upgrade kit does not exist for this option.