这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E8267C-1ED Type-N(f) RF Output Connector

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

描述

Select the RF output connector that meets your needs
The PSG equipped with Option 1ED replaces the standard APC 3.5 mm(m) RF output connector with a precision type-N(f) RF output connector. This allows you to conveniently connect to low-cost type-N cables and adapters.

Typical applications
The type-N connector is only recommended for use up to 18 GHz. The standard 3.5 mm(m) RF output connector is recommended for use over the entire frequency range of the instrument.

How to upgrade
A customer installable upgrade kit does not exist for this option.