这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

主要特性与技术指标

Key perfomance values

  • Highest measurement range through low spontaneous source emission (low SSE), Signal to SSE Ratio >70 dB/nm
  • Variable sweep speed up to 80nm/s
  • Wide tuning range units cover all transmission bands: 1260nm-1640nm
  • Built-in high performance 60dB attenuator
  • Built-in wavemeter with excellent wavelength-accuracy +/-3.6pm

描述

Keysight 81600B可调谐激光源产品族包括6种产品:选件200、160、150、140、142和132。

选件200全波段可调谐激光源是旗舰产品,它具有单个激光源最宽的200nm调谐范围,以及70dB/nm的信源自发发射比。其优异的低SSE性能可实现对8通道CWDM复用器进行优于70dB的串扰测量。

选件160、150和140可调谐激光源提供其它波长范围,配备与选件200类似的2个光输出。并可通过选择端口得到高功率或低SSE。

选件142和132可调谐激光源有单个高功率输出端口。选件132覆盖1260nm至1375nm的波长范围。

这6种模块均可插入Keysight 8164B光波解决方案主机的底槽。

特性和好处

81600B可调谐激光源产品族用最少的激光器数提供1260nm至1640nm的全波长范围,期间没有波长空隙。从而在测试仪器的选用上具有最大的灵活性。

投资于Keysight 81600B TLS产品族,认识在价格和性能方面得到的双重好处。