这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

U1782B SMD Tweezer

出售方:

基本配置价格 US$ 33

典型配置  

典型配置

U1782B Tweezer, SMD

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

主要特性与技术指标

  • Length: 815mm
  • Measurement Accuracy for Capacitance (Tweezers Open) <0.7pF, Resistance (Tweezers Short) <0.5Ω, Inductance (Tweezers Short) <1.2µH
  • Tweezer for testing capacitance, inductance or resistance of SMD components
  • Guard ends to be connected to guard terminals of meter for better noise immunity
     

描述

The Keysight U1782B is a tweezer to be used with the U1700 Series Handheld Capacitor and Handheld LCR Meters. For better noise immunity, the tweezer has a GUARD end to be connected to the meter´s GUARD terminal. The tweezer has redesigned with new shielded rigid cable to improve the usability and measurement stability.