Choose a country or area to see content specific to your location
- Home
- 产品与服务 - 电子测试仪器
- ...
- 附件
- 电缆,电缆组件和导线
- E1848A Laser Head Cable, power only, male DIN
您希望搜索哪方面的内容?
E1848A Laser Head Cable, power only, male DIN
Integrate receivers with your power supply using this 5-pin male DIN to connect the laser head to the N1225A axis board
Please exit this procurement session to buy.
To buy, contact your procurement team.
Integrate receivers with your power supply using this 5-pin male DIN to connect the laser head to the N1225A axis board
HIGHLIGHTS
The E1848A is a power-only laser head cable which connects the Keysight laser head to the N1225A VME 4-channel high resolution laser axis board. The cable has a 5-pin male DIN connector which connects the customer-supplied power supply to the laser head.
The cable comes in 6 different lengths (3 m, 7 m, 10 m, 15 m, 20 m and 30 m) depends on the option #.
Keysight laser positioning systems, utilizing high-quality components, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products.
需要帮助或遇到问题?