The SerDes Model Library is used for architecture optimization of a Serializer/Deserializer (SerDes) in cases where an algorithmic model application (AMI) generation is not required. It contains the same functional blocks as the W1714 AMI Modeling Kit and supports all simulation models and performance metrics needed to create high-performance SerDes designs for multi-gigabit/s systems.
The W1713 SerDes Model Library is a subset of the W1714 AMI Modeling Kit and is therefore included with the W1714. The W1713 is only necessary for additional simulation-only seats for SerDes architecture simulations that do not require IBIS AMI model generation.
- rapidly optimize the signal processing with the right tool for the job
- remove the need for slow and painful iteration at the implementation level
- perform fast and accurate model generation without risking disclosure of sensitive IP
- generate all the files you need to ship your customer