这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

相关软件产品

  • W2209 W2209BT ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy, Verilog-A, Mature Wireless Libraries, FEM Sim 

    W2209BT ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy, Verilog-A, Mature Wireless Libraries, FEM Sim

    Advanced Design System bundle which includes ADS Core, ADS Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator, Ptolemy, Verilog-A, Mature Wireless Libraries, and the Keysight FEM simulator

  • W2207 W2214BT ADS Core,版图,电路仿真器,Momentum G2 捆绑套件 

    W2214BT ADS Core,版图,电路仿真器,Momentum G2 捆绑套件

    先进设计系统捆绑套件包含 ADS Core、ADS 版图、HB、CE 和 TC 电路仿真器、Momentum G2

  • W2207 W2207BT ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled 

    W2207BT ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator, and Ptolemy

  • W2232 W2232BT ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled 

    W2232BT ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled

    Advanced Design System bundle which includes ADS Core, Ptolemy and Mature Wireless Libraries

  • W2213 W2213BT ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled 

    W2213BT ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Transient Convolution simulator, Channel simulator,the Momentum G2 3D planar EM simulator, and the Harmonic Balance simulator

  • W2206 W2206BT ADS Core, Layout, Adv Layout, Harmonic Balance, Momentum G2, FEM Bundled 

    W2206BT ADS Core, Layout, Adv Layout, Harmonic Balance, Momentum G2, FEM Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, the Momentum G2 3D planar EM simulator and the Keysight FEM simulator

  • W2206 W2243BT ADS Core, Layout, Harmonic Balance, Momentum G2 and FEM Bundled 

    W2243BT ADS Core, Layout, Harmonic Balance, Momentum G2 and FEM Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Momentum G2 3D planar EM simulator and the Keysight FEM simulator.

  • W2205 W2233BT ADS 验证套件(Core、HB、CE、VTB 引擎) 

    W2233BT ADS 验证套件(Core、HB、CE、VTB 引擎)

    • 包括 ADS Core、谐波平衡和电路包络仿真器。
    • 与 LTE、LTE-A 或 802.11ac 验证测试台(VTB)结合使用,提供 ADS 环境和需要的引擎,以根据无线标准仿真您的设计

  • W2205 W2216BT ADS Core,版图,谐波平衡,电路包络,Momentum G2 捆绑套件 

    W2216BT ADS Core,版图,谐波平衡,电路包络,Momentum G2 捆绑套件

    先进设计系统捆绑套件包含 ADS Core、ADS 版图、谐波平衡仿真器、电路包络仿真器和 Momentum G2 三维平面电磁场仿真器

  • W2205 W2205BT ADS Core, Layout, HB, Momentum G2 Bundled 

    W2205BT ADS Core, Layout, HB, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Harmonic Balance Simulator, and the Momentum G2 3D planar EM simulator

  • W2205 W2215BT ADS/EMPro Core, Harmonic Balance, Layout, Adv Layout, Momentum G2, FEM Bundled 

    W2215BT ADS/EMPro Core, Harmonic Balance, Layout, Adv Layout, Momentum G2, FEM Bundled

    Advanced Design System bundle which includes ADS Core, EMPro Core, ADS Layout, Adv. Layout, Harmonic Balance Simulator, the Momentum G2 3D planar EM simulator and the FEM simulator

  • W2205 W2255BT ADS Core, Layout, Advanced Layout, Harmonic Balance, Momentum Bundled 

    W2255BT ADS Core, Layout, Advanced Layout, Harmonic Balance, Momentum Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Advanced Layout, Harmonic Balance Simulator, and the Momentum G2 3D planar EM simulator

  • W2211 W2211BT ADS Core, TransConv, Channel, Layout, Momentum G2 Bundled 

    W2211BT ADS Core, TransConv, Channel, Layout, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Transient Convolution simulator, Channel simulator, and the Momentum G2 3D planar EM simulator

  • W2211 W2219BT ADS Core、瞬态卷积、通道、IT、版图、Momentum 软件套件 

    W2219BT ADS Core、瞬态卷积、通道、IT、版图、Momentum 软件套件

    • 先进设计系统核心
    • 瞬态卷积元件
    • 可控阻抗线路设计软件
    • ADS 版图元件
    • Momentum 平面电磁仿真器

  • W2211 W2224BT ADS Core、瞬态卷积、通道、IT、版图、SIPro、PIPro、Momentum 软件套件 

    W2224BT ADS Core、瞬态卷积、通道、IT、版图、SIPro、PIPro、Momentum 软件套件

    • 先进设计系统核心
    • 瞬态卷积和通道仿真器
    • 互联工具箱
    • ADS 版图
    • SIPro、PIPro 和 Momentum 平面电磁仿真器

  • W2211 W2223BT ADS Core、瞬态卷积、通道、IT、版图、SIPro、PIPro 软件套件 

    W2223BT ADS Core、瞬态卷积、通道、IT、版图、SIPro、PIPro 软件套件

    • 先进设计系统核心
    • 瞬态卷积和通道仿真器
    • 互联工具箱
    • ADS 版图
    • SIPro 和 PIPro

  • W2211 W2240BT 电力电子软件套件:ADS 内核、TC、PE Lib、版图、Momentum 

    W2240BT 电力电子软件套件:ADS 内核、TC、PE Lib、版图、Momentum

    • 电力电子设计与仿真
    • 为开关模式电源设计提供了完整的“前端到后端”工作流程

  • W2203 W2203BT ADS Core, Layout, Momentum G2 Bundled 

    W2203BT ADS Core, Layout, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, and the Momentum G2 3D planar EM simulator

  • W2202 W2202BT ADS Core, Harmonic Balance, Layout Bundled 

    W2202BT ADS Core, Harmonic Balance, Layout Bundled

    Advanced Design System bundle which includes ADS Core, Harmonic Balance Simulator, and ADS Layout

  • W2210 W2210BT ADS Core, TransConv, Channel Bundled 

    W2210BT ADS Core, TransConv, Channel Bundled

    Advanced Design System bundle which includes ADS Core, the Transient Convolution simulator and the Channel simulator.

  • W2210 W2220BT ADS Core、瞬态卷积、通道、IT 软件套件 

    W2220BT ADS Core、瞬态卷积、通道、IT 软件套件

    • ADS Core
    • 瞬态卷积
    • 通道仿真器
    • 互联工具箱

  • W2201 ADS Core Layout Bundled W2201BT ADS Core, Layout Bundled 

    W2201BT ADS Core, Layout Bundled

    Advanced Design System Bundle includes the most needed design capabilities to support the full RF board design flow.

  • W2200 Advanced Design System Core W2200BT Advanced Design System (ADS) Core 

    W2200BT Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.