这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E4982A-020 测试夹具延长电缆仪

出售方:

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

E4982A-020
Add Test Fixture Extension Cable Set 

Add Test Fixture Extension Cable Set

E4982A-020
该选件适用于 2 米长的电缆。
E4982A-004
Add Working Standard Set 

Add Working Standard Set

E4982A-004
用于在处理器被测器件接触面校准 4282A。它包含短路棒和 51 Ω 芯片电阻器。
E4982A-019 Standard Data Storage
E4982A-030 1 MHz to 300 MHz
E4982A-050 1 MHz to 500 MHz
E4982A-100 1 MHz to 1 GHz
E4982A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E4982A-1CM Rackmount kit
E4982A-1CN Front handle kit
E4982A-1CP Handle/rack mount kit
E4982A-300 1 MHz to 3 GHz
E4982A-700
16195B Calibration Kit 

16195B Calibration Kit

E4982A-700
This option provides the 16195B Calibration Kit which Includes OPEN, SHORT, 50 Ω LOAD, LOW-LOSS CAPACITOR standards. This is required for system calibration and tests.
E4982A-710 Test Fixture Stand
E4982A-720 3.5mm to 7mm Coaxial Adapter
E4982A-810 Add keyboard
E4982A-820 Add mouse
E4982A-A6J ANSI Z540-1-1994 Calibration
E4982A-PLG Continental European power cord - ONLY FOR EU DISTR W MULT PWR CORD STANDARDS

请与是德联系,了解选项定价。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

请与是德联系,了解选项定价。

相关产品和解决方案

  • E4982A LCR Meter E4982A LCR 表,1 MHz ~ 300 M/500M/1G/3 GHz 

    E4982A LCR 表,1 MHz ~ 300 M/500M/1G/3 GHz

    • 高速测量:0.9 ms(模式 1)、2.1 ms(模式 2)、3.7 ms(模式 3)
    • 0.8% 的基本精度与无与伦比的测量可重复性
    • 宽阻抗测量范围:140 mΩ ~ 4.8 kΩ
    • SCPI 命令和处理器接口与 4287A 兼容