这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

U3035P 用于 PSG 信号发生器的分布式网络

出售方:

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

您必须为基础产品添加选项,以获得估价。
U3035P-022
Distribution Network- 2 Source, 250 MHz to MAX freq of the PSG 

Distribution Network- 2 Source, 250 MHz to MAX freq of the PSG

U3035P-022
  • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
U3035P-024
Distribution Network- 2 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 2 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-024
  • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 kHz to 67 GHz
  • Built-in baseband clock source
U3035P-042
Distribution Network- 4 Source, 250 MHz to MAX PSG freq 

Distribution Network- 4 Source, 250 MHz to MAX PSG freq

U3035P-042
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • 2 frequency bands with range from 250 MHz to 67 GHz
U3035P-043
Distribution Network- 4 Source, 250 KHz to MAX PSG freq w/o internal 400 MHz 

Distribution Network- 4 Source, 250 KHz to MAX PSG freq w/o internal 400 MHz

U3035P-043
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • 3 frequency bands with range from 250 MHz to 67 GHz
U3035P-044
Distribution Network- 4 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 4 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-044
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 kHz to 67 GHz
  • Built-in baseband clock source
U3035P-082
Distribution Network- 8 Source, 250 MHz to MAX PSG freq 

Distribution Network- 8 Source, 250 MHz to MAX PSG freq

U3035P-082
  • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
U3035P-084
Distribution Network- 8 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 8 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-084
  • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
  • Built-in baseband clock source
U3035P-16A
U3035P–16 分布式网络,16 个信号源,250 kHz ~ 250 MHz,10 MHz 参考信号源 

U3035P–16 分布式网络,16 个信号源,250 kHz ~ 250 MHz,10 MHz 参考信号源

U3035P-16A
U3035P 选件 16A 分布式网络支持 16 个 Keysight PSG 信号发生器以锁相和相干模式在公共频率(250 kHz ~ 250 MHz)上运行。该选件还内置了 10 M Hz 振荡器。
U3035P-1CM 3.5 Rack Mount Kit for Installaion without Handles
U3035P-1CN 3.5 Front Handle Kit
U3035P-1CP 3.5 Rack Mount Kit for Installation with Handles
U3035P-2CM 7.0 Rack Mount Kit for Installaion without Handles
U3035P-2CN 7.0 Front Handle Kit
U3035P-2CP 7.0 Rack Mount Kit for Installation with Handles
U3035P-501 RF Cable - 1 meter
U3035P-502 RF Cable - 2 meter
U3035P-503 RF Cable - 3 meter
1CM013A
Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets 

Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets

1CM013A
Two flange brackets

请与是德联系,了解选项定价。

相关软件产品

  • Signal Studio 软件 

    Signal Studio 软件

    • 具有波形回放和实时信号生成功能的信号生成软件
    • 适用于新兴无线系统上各种应用的元器件和接收机测试
    • 可扩展的功能和性能

相关产品和解决方案

  • 用于 PSG 信号发生器的分布式网络 

    用于 PSG 信号发生器的分布式网络

    • 多个 PSG 以锁相和相干模式在公共频率上运行
    • 使用内部/外部基带信号发生器与矢量 PSG,控制或调整每个信号源的相位

  • no image available 函数发生器 / 任意波形发生器 

    函数发生器 / 任意波形发生器

    函数发生器和任意波形发生器,10、15、20、30、80 和 500 MHz……