这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N9079A-1FP TD-SCDMA 测量应用软件,固定永久许可证

出售方:

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

缩小范围

按内容类型

1-9 / 9

排序:
X-Series Measurement Applications - Brochure
Address changing measurement needs with over 25 signal analysis applications for cellular communications, wireless connectivity, digital video, and general purpose measurements.

手册 2018-10-22

PDF PDF 5.86 MB
N9079A & W9079A TD-SCDMA X-Series Measurement Application - Technical Overview
The N9079A & W9079A X-Series measurement application adds one-button, standard-based power and modulation analysis for the design and manufacturing of TD-SCDMA devices.

技术总览 2017-12-01

PDF PDF 3.27 MB
是德科技N9030A PXA X 系列信号分析仪
是德科技N9030A PXA X 系列信号分析仪

手册 2017-11-28

PDF PDF 2.59 MB
是德科技 N9020A MXA X 系列信号分析仪
是德科技 N9020A MXA X 系列信号分析仪

手册 2017-11-27

PDF PDF 1.43 MB
Keysight EXA X 系列信号分析仪N9010A
Keysight EXA X 系列信号分析仪N9010A

手册 2017-11-24

PDF PDF 2.59 MB
X 系列测量应用软件手册
X-Series measurement applications and software transform X-Series signal analyzers into standards-based RF transmitter testers and provide fast one-button RF conformance measurements.

手册 2012-01-09

PDF PDF 2.07 MB
N9079A & W9079A TD-SCDMA X-Series Measurement Application, Self-Guided Demonstration
N9079A provides one-button standards-based power and modulation analysis capabilities to help your design, evaluation, and manufacturing of TD-SCDMA base stations, user equipment, associated components, and repeaters.

基本演示 2010-10-15

PDF PDF 12.90 MB
Maximizing Measurement Speed with the Keysight X-Series Signal Analyzer (AN-1583) - Application Note
This 13 page application note introduces several innovations that are used to improve the measurement speeds of the X-Series signal analyzers (MXA/EXA).

应用说明 2008-01-30

频谱分析基础 (AN 150)
本书编译自是德著名的应用指南Application Note 150: Spectrum Analysis Basics (频谱分析基础)。 它详细描述了频谱分析的基本原理以及性能指标。希望这本指南能帮助你更加深入地了解你所使用的频谱分析仪,充分利用它的功能特征以发挥它的最大潜能。

应用说明 2006-08-02